FireLock™ Series 745 Fire-Pac
- Completely preassembled fire protection valve enclosed in weatherproof cabinet
- Sizes from 1½ – 8″ | DN40 – DN200
- Pressures up to 300 psi | 2068 kPa | 21 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Series 745 Fire-Pac Submittal | 30.23 |
|
|
FireLock™ Series 745 Fire-Pac Installation Instructions | I-745 |
|
AutoCAD 3D | Downloads |
---|---|
AutoCAD - 30.23 | Download | AutoCAD 2D | Downloads |
AutoCAD - 30.23 | Download |
FireLock NXT™ Valve Solutions Not just valves – simplicity. Thoughtfully designed with our customers in mind, FireLock NXT™ Valves